9121-VB7Z1-M | M | Discrete Signal Module with 26-Pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-yhrough (Uses Double Solenoid Valve) **Supports Tool Stand Interlock on Tool Side - Master side | |
9121-VB2-T | T | Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 16 pass-throughs - Tool side | |
9121-VB3-T | T | Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 12 pass-throughs, 0-9 Tool-ID - Tool side | |
9121-VB4-T | T | Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 8 pass-throughs, 0-99 Tool-ID - Tool side | |
Description: |
Discrete Signal Module with 26-Pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-yhrough (Uses Double Solenoid Valve) **Supports Tool Stand Interlock on Tool Side. |
Weight: |
VB7Z1 Master 1.81 lbs (0.82 kg) VB2 Tool 1.36 lbs (0.62 kg) VB3 Tool 1.35 lbs (0.61 kg) VB4 Tool 1.35 lbs (0.61 kg) |
Materials: |
- Aluminum housing and cover
- Clear polycarbonate window
- Rhodium-plated contacts
- Nitrile seals
- Nylon pin block.
|
# Pins: |
VB2-T 16 pass-through VB3-T 12 pass-through VB4-T 8 pass-through |
Elec. Rating: |
Signal Pass-through - 5 Amp/250V max. |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-113
| |
| No |
QC-210
| |
|
Flat A with J-module with pass-through |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
|
Flat A with J-module with pass-through |
| No |
QC-1210
| |
|
Flat A with J-module with pass-through |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
ATI P/N | Type | Manufacturer Info. |
1510-1312012-19 |
Straight
|
Amphenol | MS3106F22-14P |
ITT-Cannon | MS3106F22-14P |
|
1510-1312003-19 |
90°
|
Amphenol | ACS08E22-14P(003) |
Mil-Spec | MS3108F22-14P |
|
|
|
Cables
Part Number | Side | Type | Environmental | Manufacturer Part# |
9120-C-1511119-U-00-3 | T |
Straight
|
No
|
Turck | MS 3106M-22-14P-2066-3/S101 |
|
|
9630-20-VB7Z1 Family.pdf |
VB7Z1 Family Module Drawing
|
|
9620-20-C-VB7Z1.pdf |
VB7Z1-M,VBx-T Control & Signal Module Manual
|
|
9121-VB3-T |
Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 12 Pass-Thru’s, 0-9 Tool ID
|
9121-VB7Z1-M |
VB7Z1 Master Discrete Module Assembly
|
9121-VB4-T |
Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 8 Pass-Thru’s, 0-99 Tool ID
|
9121-VB2-T |
Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 16 Pass-Thru’s
|
|
|